Cam Followers, Roller Followers KDD Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LR5204 KDD

Part Number
LR5204 KDD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.57 €

1 4 Days

Loading...

  1. 1

Basic information

Roller Outer Diameter D(φ) 52 Roller Width B(mm) 20.6 Material Bearing steel
Ball rows Double row bearing Cage Polyamide cage Internal diameter(mm) 20
Outer ring Cylindrical outside surface Seal Cover on both sides Temperature range -20 to +120 °C
Weight(g) 216.0

This page is Cam Followers, Roller Followers KDD Series, part number LR5204 KDD.
You can find the detail information about specifications and dimensions on part number LR5204 KDD.

Tech Support