Cam Followers, Roller Followers NPPU Series (LR5208 NPPU)

Cam Followers, Roller Followers  NPPU Series LR5208 NPPU

Product Details:

Manufacturer part number: LR5208 NPPU

Brand: ZEN

Price: 23.78

Delivery time: 4 Days


Technical Data:

Roller Outer Diameter D: 85 φ

Roller Width B: 30.2 mm

Internal diameter: 40 mm

Weight: 751.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LR5208 NPPU

Part Number
LR5208 NPPU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
Internal diameter
(mm)
Weight
(g)

23.78 €

1 4 Days 8530.240751.0

Loading...

  1. 1

Basic information

Material Bearing steel Ball rows Double row bearing Cage Polyamide cage
Outer ring Spherical outside surface Seal Lip seal on both sides Temperature range -20 to +120 °C

This page is Cam Followers, Roller Followers NPPU Series, part number LR5208 NPPU.
You can find the detail information about specifications and dimensions on part number LR5208 NPPU.

Variation of this product

Part Number
LR5201 NPPU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
Internal diameter
(mm)
Weight
(g)

6.12 €

1 4 Days 3515.91250.0

Tech Support