Cam Followers, Roller Followers PP Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KR26 PP
KR40 PP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
Internal diameter
(mm)
Weight
(g)

14.61 €

1 4 Days 26361067.0

19.60 €

1 4 Days 405818275.0

Loading...

  1. 1

Basic information

Material Bearing steel Axial fixing Hexagon socket Cage Sheet steel cage
Lubrication & Maintenance Relubrication possible without restriction Outer ring Spherical outside surface Seal Plastic axial plain washer with sealing on both sides
Temperature range -30 to +120 °C Eccentric ring Without eccentric ring

Tech Support