Stud type track rollers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NUKR47

Part Number
NUKR47
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

41.67 €

1 4 Days

Loading...

  1. 1

Basic information

Roller Outer Diameter D(φ) 20 Roller Width B(mm) 66 Material Bearing steel
Axial fixing Hexagon socket Cage None. full complement bearing Internal diameter(mm) 47
Lubrication & Maintenance Relubrication possible without restriction Outer ring Spherical outside surface Seal Labyrinth seal on both sides
Temperature range -20 to +120 °C Weight(g) 398.0 Eccentric ring Without eccentric ring

Tech Support