Track rollers NPP Series (LR200 NPP)

Track rollers  NPP Series LR200 NPP

Product Details:

Manufacturer part number: LR200 NPP

Brand: ZEN

Price: 2.82

Delivery time: 4 Days


Technical Data:

Roller Outer Diameter D: 32 φ

Roller Width B: 9 mm

Internal diameter: 10 mm

Weight: 35.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LR200 NPP

Part Number
LR200 NPP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
Internal diameter
(mm)
Weight
(g)

2.82 €

1 4 Days 3291035.0

Loading...

  1. 1

Basic information

Material Bearing steel Ball rows Single row bearing Cage Polyamide cage
Outer ring Cylindrical outside surface Seal Lip seal on both sides Temperature range -20 to +120 °C

This page is Track rollers NPP Series, part number LR200 NPP.
You can find the detail information about specifications and dimensions on part number LR200 NPP.

Variation of this product

Part Number
LR206 NPP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
Internal diameter
(mm)
Weight
(g)

8.43 €

1 4 Days 721630330.0

Tech Support