Bearing Covers, Seals B1 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W12-20-5 B1
W15-24-7 B1
W17-28-7 B1
W17-30-7 B1
W17-33-7 B1
W20-30-7 B1
W20-47-7 B1
W20-47-10 B1
W20-52-7 B1
W25-35-7 B1
W25-47-10 B1
W25-52-10 B1
W30-40-7 B1
W30-47-7 B1
W30-52-7 B1
W32-47-7 B1
W35-45-7 B1
W35-47-7 B1
W35-55-8 B1
W35-62-10 B1
W40-52-7 B1
W40-72-10 B1
W42-62-8 B1
W44-58-7 B1
W45-60-7 B1
W45-72-10 B1
W50-72-8 B1
W55-72-8 B1
W55-80-10 B1
W65-90-10 B1
W70-90-10 B1
W75-100-13 B1
W80-100-10 B1
W95-110-9 B1
W100-120-8 B1
W100-120-12 B1
W128-150-15 B1
W160-200-15 B1
W220-250-15 B1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

3.42 €

1 4 Days 1220510

3.42 €

1 4 Days 1524710

3.53 €

1 4 Days 1728710

3.53 €

1 4 Days 1730710

4.02 €

1 4 Days 1733710

3.53 €

1 4 Days 2030710

4.93 €

1 4 Days 2047710

4.93 €

1 4 Days 20471010

5.28 €

1 4 Days 2052710

4.02 €

1 4 Days 2535710

4.93 €

1 4 Days 25471010

5.28 €

1 4 Days 25521010

4.37 €

1 4 Days 3040710

4.93 €

1 4 Days 3047710

5.28 €

1 4 Days 3052710

4.93 €

1 4 Days 3247710

4.47 €

1 4 Days 3545710

4.93 €

1 4 Days 3547710

5.28 €

1 4 Days 3555810

6.25 €

1 4 Days 35621010

5.28 €

1 4 Days 4052710

7.25 €

1 4 Days 40721010

6.25 €

1 4 Days 4262810

5.65 €

1 4 Days 4458710

5.65 €

1 4 Days 4560710

7.25 €

1 4 Days 45721010

7.25 €

1 4 Days 5072810

7.25 €

1 4 Days 5572810

7.80 €

1 4 Days 55801010

9.27 €

1 4 Days 65901010

9.27 €

1 4 Days 70901010

10.25 €

1 4 Days 751001310

10.25 €

1 4 Days 801001010

10.88 €

1 4 Days 95110910

11.55 €

1 4 Days 100120810

11.55 €

1 4 Days 10012012150

18.77 €

1 4 Days 12815015110

27.53 €

1 4 Days 1602001510

45.12 €

1 4 Days 2202501510

Loading...

  1. 1

Basic information

Material NBR (Perbunan) Pressure resistance Up to 0.5 bar max. Temperature range -30 to +100 °C
Version Metal coating Dust lip/Protective lip without Tension spring Non-alloy steel

Tech Support