Bearing Covers, Seals B1OF Series (W22-28-4 B1OF)

Bearing Covers, Seals  B1OF Series W22-28-4 B1OF

Product Details:

Manufacturer part number: W22-28-4 B1OF

Brand: DICHTOMATIK

Price: 3.53

Delivery time: 4 Days


Technical Data:

Internal diameter: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

W22-28-4 B1OF

Part Number
W22-28-4 B1OF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)

3.53 €

1 4 Days 22

Loading...

  1. 1

Basic information

Outer diameter(mm) 28 Width(mm) 4 Material NBR (Perbunan)
Pressure resistance Up to 0.5 bar max. Temperature range -30 to +100 °C Version Metal coating
Dust lip/Protective lip without Tension spring Without Weight(g) 10

This page is Bearing Covers, Seals B1OF Series, part number W22-28-4 B1OF.
You can find the detail information about specifications and dimensions on part number W22-28-4 B1OF.

Variation of this product

Part Number
W20-28-4 B1OF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)

3.53 €

1 4 Days 20

Tech Support