Bearing Covers, Seals B1SL Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W45-72-12 B1SL
W140-170-14 B1SL
W145-170-13 B1SL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

7.25 €

1 4 Days 45721243

20.77 €

1 4 Days 14017014133.0

20.77 €

1 4 Days 1451701310

Loading...

  1. 1

Basic information

Material NBR (Perbunan) Pressure resistance Up to 0.5 bar max. Temperature range -30 to +100 °C
Version Metal coating Dust lip/Protective lip with Tension spring Non-alloy steel

Tech Support