Bearing Covers, Seals B2SL Series (W50-80-10 B2SL)

Bearing Covers, Seals  B2SL Series W50-80-10 B2SL

Product Details:

Manufacturer part number: W50-80-10 B2SL

Brand: DICHTOMATIK

Price: 9.48

Delivery time: 4 Days


Technical Data:

Internal diameter: 50 mm

Outer diameter: 80 mm

Width: 10 mm

Weight: 100 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

W50-80-10 B2SL

Part Number
W50-80-10 B2SL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

9.48 €

1 4 Days 508010100

Loading...

  1. 1

Basic information

Material NBR (Perbunan) Pressure resistance Up to 0.5 bar max. Temperature range -30 to +100 °C
Version Metal coating Dust lip/Protective lip with Tension spring Non-alloy steel

Tech Support