Bearing Covers, Seals BA Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W6-16-7 BA
W8-14-4 BA
W10-18-6 BA
W10-21-5 BA
W10-26-7 BA
W12-18-5 BA
W12-28-7 BA
W13-30-7 BA
W15-24-5 BA
W15-24-7 BA
W15-35-5 BA
W15-35-7 BA
W15-35-8 BA
W15-35-10 BA
W16-24-7 BA
W16-30-7 BA
W17-28-7 BA
W17-30-7 BA
W17-40-7 BA
W18-28-7 BA
W19-35-8 BA
W20-30-5 BA
W20-30-7 BA
W20-40-7 BA
W20-42-7 BA
W20-47-7 BA
W20-47-10 BA
W25-35-7 BA
W25-36-7 BA
W25-40-5 BA
W25-40-7 BA
W25-47-7 BA
W25-47-10 BA
W25-52-10 BA
W27-47-7 BA
W28-40-7 BA
W28-45-8 BA
W28-47-10 BA
W28-50-8 BA
W28.56-48-6 BA
W30-40-7 BA
W30-42-7 BA
W30-44-7 BA
W30-45-8 BA
W30-47-7 BA
W30-50-12 BA
W30-52-7 BA
W30-55-7 BA
W30-56-10 BA
W31-52-7 BA
W32-45-7 BA
W32-47-7 BA
W32-52-7 BA
W34-50-10 BA
W34-62-10 BA
W34-72-10 BA
W35-47-7 BA
W35-52-7 BA
W35-52-10 BA
W35-56-10 BA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Material Pressure resistance Temperature range Version Dust lip/Protective lip EAN Tension spring Weight
(g)

3.33 €

1 4 Days 6167NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

3.33 €

1 4 Days 8144NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

3.33 €

1 4 Days 10186NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

3.10 €

1 4 Days 10215NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

3.22 €

1 4 Days 10267NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

3.33 €

1 4 Days 12185NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

3.22 €

1 4 Days 12287NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

3.22 €

1 4 Days 13307NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

3.10 €

1 4 Days 15245NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel5

3.10 €

1 4 Days 15247NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

3.65 €

1 4 Days 15355NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

3.65 €

1 4 Days 15357NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

3.65 €

1 4 Days 15358NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel2

3.65 €

1 4 Days 153510NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel5

3.10 €

1 4 Days 16247NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

3.22 €

1 4 Days 16307NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

3.22 €

1 4 Days 17287NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

3.22 €

1 4 Days 17307NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

3.98 €

1 4 Days 17407NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

3.22 €

1 4 Days 18287NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

-

1 Quote 19358NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

3.22 €

1 4 Days 20305NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

3.22 €

1 4 Days 20307NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

3.98 €

1 4 Days 20407NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

4.07 €

1 4 Days 20427NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

4.50 €

1 4 Days 20477NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

4.50 €

1 4 Days 204710NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

3.65 €

1 4 Days 25357NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

3.98 €

1 4 Days 25367NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

3.98 €

1 4 Days 25405NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

3.98 €

1 4 Days 25407NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

4.50 €

1 4 Days 25477NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

4.50 €

1 4 Days 254710NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

4.80 €

1 4 Days 255210NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

4.50 €

1 4 Days ---NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

3.98 €

1 4 Days 28407NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

4.07 €

1 4 Days 28458NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

4.50 €

1 4 Days 284710NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

4.50 €

1 4 Days 28508NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

4.50 €

1 4 Days 28.56486-------10

3.98 €

1 4 Days 30407NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

4.07 €

1 4 Days 30427NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

4.07 €

1 4 Days 30447NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

4.07 €

1 4 Days 30458NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

4.50 €

1 4 Days 30477NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

4.50 €

1 4 Days 305012NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

4.80 €

1 4 Days 30527NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

4.80 €

1 4 Days 30557NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

5.15 €

1 4 Days 305610NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

4.80 €

1 4 Days 31527NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

4.07 €

1 4 Days 32457NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

4.50 €

1 4 Days 32477NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

4.80 €

1 4 Days 32527NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

4.50 €

1 4 Days 345010NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

5.68 €

1 4 Days 346210NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel1

6.58 €

1 4 Days 347210NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

4.50 €

1 4 Days 35477NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

4.80 €

1 4 Days 35527NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

4.80 €

1 4 Days 355210NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

5.15 €

1 4 Days 355610NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithout-Non-alloy steel10

Loading...

Tech Support