Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
W8-14-4 BA
Part Number
|
---|
W8-14-4 BA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Material | Pressure resistance | Temperature range | Version | Dust lip/Protective lip | EAN | Tension spring | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.33 € | 1 | 4 Days | 8 | 14 | 4 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | - | Non-alloy steel | 10 |
Loading...
This page is Bearing Covers, Seals BA Series, part number W8-14-4 BA.
You can find the detail information about specifications and dimensions on part number W8-14-4 BA.
Configure
Basic Attributes
EAN
Type
Internal diameter(mm)
Outer diameter(mm)
Width(mm)
Material
Pressure resistance
Temperature range
Version
Dust lip/Protective lip
Tension spring
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
W100-140-12 BA |
W105-140-13 BA |
W110-130-12 BA |
W80-100-10 BA |
W80-110-10 BA |
W80-120-13 BA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Material | Pressure resistance | Temperature range | Version | Dust lip/Protective lip | EAN | Tension spring | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.28 € | 1 | 4 Days | 100 | 140 | 12 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | - | Non-alloy steel | 10 | ||
12.28 € | 1 | 4 Days | 105 | 140 | 13 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | - | Non-alloy steel | 10 | ||
12.15 € | 1 | 4 Days | 110 | 130 | 12 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | - | Non-alloy steel | 10 | ||
9.33 € | 1 | 4 Days | 80 | 100 | 10 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | - | Non-alloy steel | 10 | ||
9.90 € | 1 | 4 Days | 80 | 110 | 10 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | - | Non-alloy steel | 78 | ||
10.50 € | 1 | 4 Days | 80 | 120 | 13 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | - | Non-alloy steel | 10 |