Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
W17-30-7 BA
Part Number
|
---|
W17-30-7 BA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Material | Pressure resistance | Temperature range | Version | Dust lip/Protective lip | EAN | Tension spring | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.22 € | 1 | 4 Days | 17 | 30 | 7 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | - | Non-alloy steel | 10 |
Loading...
Configure
Basic Attributes
EAN
Type
Internal diameter(mm)
Outer diameter(mm)
Width(mm)
Material
Pressure resistance
Temperature range
Version
Dust lip/Protective lip
Tension spring
Weight(g)
Filter by standard shipping days
Optional Attributes