Bearing Covers, Seals BAOF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W8-15-3 BAOF
W15-23-3 BAOF
W16-22-3 BAOF
W16-25-3 BAOF
W17-25-3 BAOF
W18-26-4 BAOF
W20-28-4 BAOF
W21-29-4 BAOF
W22-28-4 BAOF
W24-32-4 BAOF
W25-32-4 BAOF
W25-33-4 BAOF
W30-40-4 BAOF
W32-42-4 BAOF
W35-42-4 BAOF
W40-47-4 BAOF
W45-55-4 BAOF
W50-58-4 BAOF
W55-63-5 BAOF
W60-72-4 BAOF
W70-78-5 BAOF
W70-80-6 BAOF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

3.33 €

1 4 Days 815310

3.10 €

1 4 Days 1523310

3.10 €

1 4 Days 1622310

3.10 €

1 4 Days 1625310

3.10 €

1 4 Days 1725310

3.22 €

1 4 Days 1826410

3.22 €

1 4 Days 2028410

3.22 €

1 4 Days 2129410

3.22 €

1 4 Days 2228410

3.65 €

1 4 Days 2432410

3.65 €

1 4 Days 2532410

3.65 €

1 4 Days 2533410

3.98 €

1 4 Days 3040410

4.07 €

1 4 Days 3242410

4.07 €

1 4 Days 3542410

4.50 €

1 4 Days 4047410

4.80 €

1 4 Days 4555410

5.15 €

1 4 Days 5058410

5.68 €

1 4 Days 5563510

6.58 €

1 4 Days 60724127.00001

7.08 €

1 4 Days 7078510

7.08 €

1 4 Days 7080615

Loading...

  1. 1

Basic information

Material NBR (Perbunan) Pressure resistance Up to 0.5 bar max. Temperature range -30 to +100 °C
Version Rubber coating Dust lip/Protective lip without Tension spring Without

Tech Support