Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
W70-90-10 BASL
Part Number
|
---|
W70-90-10 BASL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Material | Pressure resistance | Temperature range | Version | Dust lip/Protective lip | Tension spring | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.27 € | 1 | 4 Days | 70 | 90 | 10 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | with | Non-alloy steel | 10 |
Loading...
This page is Bearing Covers, Seals BASL Series, part number W70-90-10 BASL.
You can find the detail information about specifications and dimensions on part number W70-90-10 BASL.
Configure
Basic Attributes
Type
Internal diameter(mm)
Outer diameter(mm)
Width(mm)
Material
Pressure resistance
Temperature range
Version
Dust lip/Protective lip
Tension spring
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
W100-130-12 BASL |
W100-150-12 BASL |
W105-120-9.5 BASL |
W72-100-10 BASL |
W72-95-10 BASL |
W75-100-12 BASL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Material | Pressure resistance | Temperature range | Version | Dust lip/Protective lip | Tension spring | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.37 € | 1 | 4 Days | 100 | 130 | 12 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | with | Non-alloy steel | 10 | ||
18.77 € | 1 | 4 Days | 100 | 150 | 12 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | with | Non-alloy steel | 50 | ||
11.55 € | 1 | 4 Days | 105 | 120 | 9.5 | - | - | - | - | - | - | 56 | ||
10.25 € | 1 | 4 Days | 72 | 100 | 10 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | with | Non-alloy steel | 10 | ||
9.70 € | 1 | 4 Days | 72 | 95 | 10 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | with | Non-alloy steel | 51.0 | ||
10.25 € | 1 | 4 Days | 75 | 100 | 12 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | with | Non-alloy steel | 15 |