Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
W160-190-15 BASL
Part Number
|
---|
W160-190-15 BASL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Material | Pressure resistance | Temperature range | Version | Dust lip/Protective lip | Tension spring | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.92 € | 1 | 4 Days | 160 | 190 | 15 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | with | Non-alloy steel | 10 |
Loading...
Configure
Basic Attributes
Type
Internal diameter(mm)
Outer diameter(mm)
Width(mm)
Material
Pressure resistance
Temperature range
Version
Dust lip/Protective lip
Tension spring
Weight(g)
Filter by standard shipping days
Optional Attributes