Bearing Covers, Seals BASL Series (Part Numbers)

Bearing Covers, Seals  BASL Series
[Specifications]
・Material: NBR (Perbunan)
・Version: Rubber coating
・Pressure resistance: Up to 0.5 bar max.
・Internal diameter(mm): 8~280
・Outer diameter(mm): 22~310

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W35-55-10 BASL
W35-62-10 BASL
W35-62-12 BASL
W36-54-7 BASL
W38-50-7 BASL
W38-62-10 BASL
W40-52-7 BASL
W40-52-8 BASL
W40-55-7 BASL
W40-55-8 BASL
W40-56-7 BASL
W40-60-10 BASL
W40-62-10 BASL
W40-62-12 BASL
W40-72-7 BASL
W40-80-10 BASL
W40-90-8 BASL
W42-62-7 BASL
W42-65-10 BASL
W44-62-10 BASL
W45-60-7 BASL
W45-60-8 BASL
W45-60-10 BASL
W45-62-7 BASL
W45-72-10 BASL
W45-75-10 BASL
W45-80-10 BASL
W45-85-8 BASL
W45-85-10 BASL
W48-62-8 BASL
W48-65-10 BASL
W48-72-8 BASL
W48-72-10 BASL
W50-62-7 BASL
W50-65-8 BASL
W50-65-10 BASL
W50-68-8 BASL
W50-68-10 BASL
W50-70-12 BASL
W50-72-7 BASL
W50-72-8 BASL
W50-72-10 BASL
W50-80-10 BASL
W52-68-10 BASL
W52-70-10 BASL
W55-80-10 BASL
W55-100-10 BASL
W58-80-8 BASL
W60-75-8 BASL
W60-80-10 BASL
W60-80-13 BASL
W60-85-10 BASL
W60-90-8 BASL
W60-90-10 BASL
W60-110-10 BASL
W60-110-13 BASL
W65-80-8 BASL
W65-85-10 BASL
W65-90-10 BASL
W65-90-13 BASL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Material Pressure resistance Temperature range Version Dust lip/Protective lip Tension spring Weight
(g)

5.28 €

1 4 Days 355510NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

6.25 €

1 4 Days 356210NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

6.25 €

1 4 Days 356212NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

5.28 €

1 4 Days 36547NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

4.93 €

1 4 Days 38507NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel13.0

6.25 €

1 4 Days 386210NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

5.28 €

1 4 Days 40527NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

5.28 €

1 4 Days 40528NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel5

5.28 €

1 4 Days 40557NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

5.28 €

1 4 Days 40558NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

5.65 €

1 4 Days 40567NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel50

5.65 €

1 4 Days 406010NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

6.25 €

1 4 Days 406210NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

6.25 €

1 4 Days 406212NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel50

7.25 €

1 4 Days 40727NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel5

7.80 €

1 4 Days 408010NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

9.27 €

1 4 Days 40908NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel5

6.25 €

1 4 Days 42627NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

6.25 €

1 4 Days 426510NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

6.25 €

1 4 Days 446210NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

5.65 €

1 4 Days 45607NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

5.65 €

1 4 Days 45608NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel23

5.65 €

1 4 Days 456010NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

6.25 €

1 4 Days 45627NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

7.25 €

1 4 Days 457210NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

7.25 €

1 4 Days 457510NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

7.80 €

1 4 Days 458010NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

8.83 €

1 4 Days 45858NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

8.83 €

1 4 Days 458510NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

6.25 €

1 4 Days 48628NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

6.25 €

1 4 Days 486510NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

7.25 €

1 4 Days 48728NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

7.25 €

1 4 Days 487210NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

6.25 €

1 4 Days 50627NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

6.25 €

1 4 Days 50658NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

6.25 €

1 4 Days 506510NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

6.98 €

1 4 Days 50688NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

6.98 €

1 4 Days 506810NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel27

6.98 €

1 4 Days 507012NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

7.25 €

1 4 Days 50727NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel27

7.25 €

1 4 Days 50728NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

7.25 €

1 4 Days 507210NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

7.80 €

1 4 Days 508010NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

6.98 €

1 4 Days 526810NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

6.98 €

1 4 Days 527010NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

7.80 €

1 4 Days 558010NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

10.25 €

1 4 Days 5510010NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

-

1 Quote 58808NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

7.25 €

1 4 Days 60758NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

7.80 €

1 4 Days 608010NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel50

7.80 €

1 4 Days 608013NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel50

8.83 €

1 4 Days 608510NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel30

9.27 €

1 4 Days 60908NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

9.27 €

1 4 Days 609010NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

10.88 €

1 4 Days 6011010NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel81.0

10.88 €

1 4 Days 6011013NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

7.80 €

1 4 Days 65808NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

8.83 €

1 4 Days 658510NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

9.27 €

1 4 Days 659010NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

9.27 €

1 4 Days 659013NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithNon-alloy steel10

Loading...

Tech Support