Bearing Covers, Seals S VIT Series

Bearing Covers, Seals  S VIT Series
[Specifications]
・Internal diameter(mm): 25~90
・Width(mm): 4.7, 5.5, 6.8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
V28 S VIT
V45 S VIT
V60 S VIT
V80 S VIT
V100 S VIT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Width
(mm)
Weight
(g)

7.93 €

1 4 Days 254.74

11.82 €

1 4 Days 405.510

17.18 €

1 4 Days 545.511

24.58 €

1 4 Days --23

36.17 €

1 4 Days 906.830

Loading...

  1. 1

Tech Support