Bearing Covers, Seals VITSL Series (Part Numbers)

Bearing Covers, Seals  VITSL Series
[Specifications]
・Material: FKM (Viton)
・Version: Rubber coating
・Pressure resistance: Up to 0.5 bar max.
・Internal diameter(mm): 12~110
・Outer diameter(mm): 28~140

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W12-28-7 VITSL
W25-35-7 VITSL
W30-40-7 VITSL
W30-42-7 VITSL
W30-45-7 VITSL
W35-47-7 VITSL
W35-62-7 VITSL
W52-72-8 VITSL
W70-90-10 VITSL
W110-140-12 VITSL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

8.38 €

1 4 Days 122877

9.51 €

1 4 Days 2535710

10.35 €

1 4 Days 3040710

10.58 €

1 4 Days 3042710

11.47 €

1 4 Days 3045778

11.69 €

1 4 Days 3547710

14.82 €

1 4 Days 3562710

17.15 €

1 4 Days 5272810

21.92 €

1 4 Days 70901010

32.00 €

1 4 Days 1101401280

Loading...

  1. 1

Basic information

Material FKM (Viton) Pressure resistance Up to 0.5 bar max. Temperature range -15 to +200 °C
Version Rubber coating Dust lip/Protective lip with Tension spring Rust- and acid-resistant steel

Tech Support