Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|
3.53 € | 1 | 4 Days | 20 | 30 | 5 | 10 | ||
4.02 € | 1 | 4 Days | 20 | 32 | 7 | 10 | ||
4.47 € | 1 | 4 Days | 20 | 42 | 7 | 10 | ||
4.37 € | 1 | 4 Days | 25 | 38 | 7 | 10 | ||
4.37 € | 1 | 4 Days | 25 | 40 | 7 | 10 | ||
4.37 € | 1 | 4 Days | 28 | 40 | 7 | 10 | ||
4.47 € | 1 | 4 Days | 30 | 42 | 7 | 10 | ||
4.47 € | 1 | 4 Days | 30 | 45 | 8 | 10 | ||
6.25 € | 1 | 4 Days | 30 | 62 | 7 | 10 | ||
4.47 € | 1 | 4 Days | 32 | 42 | 7 | 10 | ||
4.93 € | 1 | 4 Days | 32 | 50 | 7 | 10 | ||
- | 1 | Quote | 40 | 56 | 7 | 10 | ||
5.65 € | 1 | 4 Days | 40 | 56 | 10 | 10 | ||
5.65 € | 1 | 4 Days | 40 | 60 | 10 | 10 | ||
6.25 € | 1 | 4 Days | 50 | 62 | 10 | 10 | ||
8.83 € | 1 | 4 Days | 65 | 85 | 10 | 10 | ||
6.27 € | 1 | 4 Days | 90 | 115 | 13 | 10 | ||
13.37 € | 1 | 4 Days | 110 | 130 | 12 | 20 |
Loading...
Material | NBR (Perbunan) | Pressure resistance | Up to 0.5 bar max. | Temperature range | -30 to +100 °C |
---|---|---|---|---|---|
Version | Metal coating | Dust lip/Protective lip | without | Tension spring | Non-alloy steel |