Oil seal B1SL Series (W45-62-7 B1SL)

Oil seal  B1SL Series W45-62-7 B1SL

Product Details:

Manufacturer part number: W45-62-7 B1SL

Brand: DICHTOMATIK

Price: 6.25

Delivery time: 4 Days


Technical Data:

Internal diameter: 45 mm

Outer diameter: 62 mm

Width: 7 mm

Weight: 21 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

W45-62-7 B1SL

Part Number
W45-62-7 B1SL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

6.25 €

1 4 Days 4562721

Loading...

  1. 1

Basic information

Material NBR (Perbunan) Pressure resistance Up to 0.5 bar max. Temperature range -30 to +100 °C
Version Metal coating Dust lip/Protective lip with Tension spring Non-alloy steel

This page is Oil seal B1SL Series, part number W45-62-7 B1SL.
You can find the detail information about specifications and dimensions on part number W45-62-7 B1SL.

Variation of this product

Part Number
W60-85-13 B1SL
W80-110-13 B1SL
W85-110-13 B1SL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

8.83 €

1 4 Days 60851210

10.88 €

1 4 Days 801101310

10.88 €

1 4 Days 851101310

Tech Support