Oil seal B2 Series (W25-40-10 B2)

Oil seal  B2 Series W25-40-10 B2

Product Details:

Manufacturer part number: W25-40-10 B2

Brand: DICHTOMATIK

Price: 5.33

Delivery time: 4 Days


Technical Data:

Internal diameter: 25 mm

Outer diameter: 40 mm

Width: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

W25-40-10 B2

Part Number
W25-40-10 B2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)

5.33 €

1 4 Days 254010

Loading...

  1. 1

Basic information

Material NBR (Perbunan) Pressure resistance Up to 0.5 bar max. Temperature range -30 to +100 °C
Version Metal coating Dust lip/Protective lip without Tension spring Non-alloy steel
Weight(g) 10

This page is Oil seal B2 Series, part number W25-40-10 B2.
You can find the detail information about specifications and dimensions on part number W25-40-10 B2.

Variation of this product

Part Number
W100-120-10 B2
W100-130-13 B2
W160-190-15 B2
W30-47-10 B2
W50-68-10 B2
W55-72-10 B2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)

14.05 €

1 4 Days 10012010

16.27 €

1 4 Days 10013013

30.32 €

1 4 Days 16019015

6.02 €

1 4 Days 304710

8.50 €

1 4 Days 506810

8.82 €

1 4 Days 557210

Tech Support