Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
W40-72-10 BA
Part Number
|
---|
W40-72-10 BA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Material | Pressure resistance | Temperature range | Version | Dust lip/Protective lip | Tension spring | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.58 € | 1 | 4 Days | 40 | 72 | 10 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | Non-alloy steel | 10 |
Loading...
This page is Oil seal BA Series, part number W40-72-10 BA.
You can find the detail information about specifications and dimensions on part number W40-72-10 BA.
Configure
Part Number |
---|
W110-140-12 BA |
W115-140-12 BA |
W115-145-13 BA |
W40-80-8 BA |
W42-65-12 BA |
W45-62-8 BA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Material | Pressure resistance | Temperature range | Version | Dust lip/Protective lip | Tension spring | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.28 € | 1 | 4 Days | 110 | 140 | 12 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | Non-alloy steel | 10 | ||
12.28 € | 1 | 4 Days | 115 | 140 | 12 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | Non-alloy steel | 10 | ||
17.07 € | 1 | 4 Days | 115 | 145 | 13 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | Non-alloy steel | 10 | ||
7.08 € | 1 | 4 Days | 40 | 80 | 8 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | Non-alloy steel | 10 | ||
5.68 € | 1 | 4 Days | 42 | 65 | 12 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | Non-alloy steel | 10 | ||
5.68 € | 1 | 4 Days | 45 | 62 | 8 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | Non-alloy steel | 10 |