Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
W25-50-12 BA
Part Number
|
---|
W25-50-12 BA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Material | Pressure resistance | Temperature range | Version | Dust lip/Protective lip | Tension spring | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.50 € | 1 | 4 Days | 25 | 50 | 12 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | Non-alloy steel | 10 |
Loading...
This page is Oil seal BA Series, part number W25-50-12 BA.
You can find the detail information about specifications and dimensions on part number W25-50-12 BA.
Configure
Part Number |
---|
W110-140-12 BA |
W115-140-12 BA |
W115-145-13 BA |
W28-42.5-8 BA |
W28-47-7 BA |
W30-36-5 BA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Material | Pressure resistance | Temperature range | Version | Dust lip/Protective lip | Tension spring | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.28 € | 1 | 4 Days | 110 | 140 | 12 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | Non-alloy steel | 10 | ||
12.28 € | 1 | 4 Days | 115 | 140 | 12 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | Non-alloy steel | 10 | ||
17.07 € | 1 | 4 Days | 115 | 145 | 13 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | Non-alloy steel | 10 | ||
4.07 € | 1 | 4 Days | 28 | 42.5 | 8 | - | - | - | - | - | - | 10 | ||
4.50 € | 1 | 4 Days | 28 | 47 | 7 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | Non-alloy steel | 10 | ||
3.98 € | 1 | 4 Days | 30 | 36 | 5 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | Non-alloy steel | 418.0 |