Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
W68-90-10 BA
Part Number
|
---|
W68-90-10 BA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Material | Pressure resistance | Temperature range | Version | Dust lip/Protective lip | Tension spring | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.42 € | 1 | 4 Days | 68 | 90 | 10 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | Non-alloy steel | 10 |
Loading...
Configure