Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
W17-32-7 BA
Part Number
|
---|
W17-32-7 BA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Material | Pressure resistance | Temperature range | Version | Dust lip/Protective lip | Tension spring | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.65 € | 1 | 4 Days | 17 | 32 | 7 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | Non-alloy steel | 10 |
Loading...
This page is Oil seal BA Series, part number W17-32-7 BA.
You can find the detail information about specifications and dimensions on part number W17-32-7 BA.
Configure
Part Number |
---|
W110-140-12 BA |
W115-140-12 BA |
W115-145-13 BA |
W19-32-7 BA |
W20-28-6 BA |
W20-32-7 BA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Material | Pressure resistance | Temperature range | Version | Dust lip/Protective lip | Tension spring | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.28 € | 1 | 4 Days | 110 | 140 | 12 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | Non-alloy steel | 10 | ||
12.28 € | 1 | 4 Days | 115 | 140 | 12 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | Non-alloy steel | 10 | ||
17.07 € | 1 | 4 Days | 115 | 145 | 13 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | Non-alloy steel | 10 | ||
3.65 € | 1 | 4 Days | 19 | 32 | 7 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | Non-alloy steel | 10 | ||
3.22 € | 1 | 4 Days | 20 | 28 | 6 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | Non-alloy steel | 4 | ||
3.65 € | 1 | 4 Days | 20 | 32 | 7 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | without | Non-alloy steel | 10 |