Oil seal BAOF Series / NBR (Perbunan) / Rubber coating / Internal diameter 6~50mm / Outer diameter 10~62mm

Oil seal BAOF Series / NBR (Perbunan) / Rubber coating / Internal diameter 6~50mm / Outer diameter 10~62mm
[Specifications]
・Material: NBR (Perbunan)
・Version: Rubber coating
・Up to 0.5 bar max.
・Internal diameter(mm): 6~50
・Outer diameter(mm): 10~62

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W6-10-2 BAOF
W18-24-4 BAOF
W29-38-4 BAOF
W40-52-5 BAOF
W45-52-4 BAOF
W50-62-5 BAOF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

3.33 €

1 4 Days 610210

3.10 €

1 4 Days 182442

3.98 €

1 4 Days 2938410

4.80 €

1 4 Days 4052510

4.80 €

1 4 Days 4552410

5.68 €

1 4 Days 5062510

Loading...

  1. 1

Basic information

Material NBR (Perbunan) Pressure resistance Up to 0.5 bar max. Temperature range -30 to +100 °C
Version Rubber coating Dust lip/Protective lip without Tension spring Without

Tech Support