Oil seal BASL Series / NBR (Perbunan) / Rubber coating / Internal diameter 12~190mm / Outer diameter 22~225mm

Oil seal BASL Series / NBR (Perbunan) / Rubber coating / Internal diameter 12~190mm / Outer diameter 22~225mm
[Specifications]
・Material: NBR (Perbunan)
・Version: Rubber coating
・Up to 0.5 bar max.
・Internal diameter(mm): 12~190
・Outer diameter(mm): 22~225

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W12-22-7 BASL
W12-25-7 BASL
W15-30-7 BASL
W16-28-7 BASL
W17-32-7 BASL
W17-35-7 BASL
W25-62-8 BASL
W30-50-7 BASL
W30-52-7 BASL
W30-62-10 BASL
W30-62-12 BASL
W30-72-10 BASL
W34-46-8 BASL
W35-56-10 BASL
W35-62-7 BASL
W35-72-10 BASL
W35-80-8 BASL
W38-55-7 BASL
W40-50-7 BASL
W40-56-10 BASL
W40-60-7 BASL
W40-62-7 BASL
W40-65-12 BASL
W42-58-7 BASL
W45-72-12 BASL
W48-68-10 BASL
W50-70-10 BASL
W50-80-8 BASL
W50-90-10 BASL
W52-72-12 BASL
W55-70-10 BASL
W55-80-8 BASL
W58-80-10 BASL
W60-85-8 BASL
W60-100-10 BASL
W70-90-7 BASL
W70-90-13 BASL
W85-130-12 BASL
W100-130-13 BASL
W110-130-13 BASL
W130-160-15 BASL
W190-225-15 BASL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

3.42 €

1 4 Days 1222710

3.42 €

1 4 Days 1225750

3.53 €

1 4 Days 1530710

3.53 €

1 4 Days 1628710

4.02 €

1 4 Days 1732710

4.02 €

1 4 Days 1735710

6.25 €

1 4 Days 2562810

4.93 €

1 4 Days 3050710

5.28 €

1 4 Days 3052710

6.25 €

1 4 Days 30621010

6.25 €

1 4 Days 30621211

7.25 €

1 4 Days 30721020

4.93 €

1 4 Days 3446810

5.65 €

1 4 Days 35561010

6.25 €

1 4 Days 3562710

7.25 €

1 4 Days 35721010

7.80 €

1 4 Days 35808500

5.28 €

1 4 Days 3855716

4.93 €

1 4 Days 4050713.0

5.65 €

1 4 Days 40561010

5.65 €

1 4 Days 4060710

6.25 €

1 4 Days 4062720

6.25 €

1 4 Days 40651290

5.65 €

1 4 Days 4258710

7.25 €

1 4 Days 4572121

6.98 €

1 4 Days 486810100

6.98 €

1 4 Days 50701010

7.80 €

1 4 Days 5080810

9.27 €

1 4 Days 50901010

7.25 €

1 4 Days 52721210

6.98 €

1 4 Days 55701010

7.80 €

1 4 Days 5580820

7.80 €

1 4 Days 58801038

8.83 €

1 4 Days 6085820

10.25 €

1 4 Days 601001010

9.27 €

1 4 Days 7090740

9.27 €

1 4 Days 70901310

13.37 €

1 4 Days 851301210

13.37 €

1 4 Days 1001301310

13.37 €

1 4 Days 11013013500

20.37 €

1 4 Days 13016015100

39.67 €

1 4 Days 1902251510

Loading...

  1. 1

Basic information

Material NBR (Perbunan) Pressure resistance Up to 0.5 bar max. Temperature range -30 to +100 °C
Version Rubber coating Dust lip/Protective lip with Tension spring Non-alloy steel

Tech Support