Oil seal VITSL Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W15-24-7 VITSL
W20-32-7 VITSL
W35-52-8 VITSL
W60-80-10 VITSL
W90-110-12 VITSL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

9.08 €

1 4 Days 152475

10.30 €

1 4 Days 2032710

13.55 €

1 4 Days 3552821

20.00 €

1 4 Days 608010100

27.95 €

1 4 Days 901101277.0

Loading...

  1. 1

Basic information

Material FKM (Viton) Pressure resistance Up to 0.5 bar max. Temperature range -15 to +200 °C
Version Rubber coating Dust lip/Protective lip with Tension spring Rust- and acid-resistant steel

Tech Support