Bearing Components M Series

Bearing Components  M Series
[Specifications]
・Outer diameter(mm): 203
・eClass code: 23-05-08-02

Pillow (plummer) block housings are designed to accommodate an insert bearing. The cast iron housings are strong, stiff and cost-effective. They are suitable for most applications and can be bolted directly to a support surface.

[Features]
・Accommodate heavy loads in different directions
・High degree of stiffness
・Narrow design

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SY510 M

Part Number
SY510 M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.30 €

1 17 Days

Loading...

  1. 1

Basic information

Outer diameter(mm) 203 Splitting Non-split Width(mm) 54
Weight(g) 1940.0 GTIN/EAN 7316571040226

This page is Bearing Components M Series, part number SY510 M.
You can find the detail information about specifications and dimensions on part number SY510 M.

Tech Support