Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PAP9060 P11
I.D. d(mm) | 90 | O.D. D(mm) | 95 | Operating Temperature Range(°C) | -200::+280 |
---|---|---|---|---|---|
EAN | 4028977659614 | Lubrication & Maintenance | Maintenance-free. for dry-running applications | Material | Leaded |
Weight(g) | 353.0 | Width(mm) | 60 |
This page is Bushes P11 Series, part number PAP9060 P11.
You can find the detail information about specifications and dimensions on part number PAP9060 P11.