Manufacturer part number: 342
Brand: TIMKEN
Price: Please contact the support for quotation
Delivery time: Quote
I.D. d: 41.275 mm
O.D. D: - mm
Width B: - mm
EAN: -
Product range: Inner ring (cone) only. with roller set
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
342
Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Single Track | Arrangement | Standard version |
---|---|---|---|---|---|
Cage | Sheet steel cage | Temperature range | -30 to +120 °C |
This page is Roller Bearings, part number 342.
You can find the detail information about specifications and dimensions on part number 342.
Part Number |
---|
12580 |
1329 |
14276 |
357 |
375 |
395 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Product range | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 20.638 | - | - | 0053893175614 | Inner ring (cone) only. with roller set | 123.0 | ||
- | 1 | Quote | - | 53.975 | - | 0053893103655 | Outer ring (cup) only | 90.0 | ||
15.32 € | 1 | 4 Days | - | 69.012 | - | 0053893183688 | Outer ring (cup) only | 145.0 | ||
- | 1 | Quote | 40 | - | - | 0053893011226 | Inner ring (cone) only. with roller set | 411.0 | ||
- | 1 | Quote | 50.8 | - | - | 0053893017242 | Inner ring (cone) only. with roller set | 436.0 | ||
- | 1 | Quote | 63.5 | - | - | - | Inner ring (cone) only. with roller set | 568.0 |