Roller Bearings A Series (354 A)

Roller Bearings  A Series 354 A

Product Details:

Manufacturer part number: 354 A

Brand: TIMKEN

Price: 34.46

Delivery time: 4 Days


Technical Data:

I.D. d: - mm

O.D. D: 85 mm

EAN: 0053893010199

Product range: Outer ring (cup) only

Weight: 175.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

354 A

Part Number
354 A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
EAN Product range Weight
(g)

34.46 €

1 4 Days -850053893010199Outer ring (cup) only175.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Arrangement Standard version
Cage Sheet steel cage Temperature range -30 to +120 °C

Tech Support