Roller Bearings C Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55206 C

Part Number
55206 C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

I.D. d(mm) 52.388 Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track
Arrangement Standard version Cage Sheet steel cage EAN 0053893334554
Product range Inner ring (cone) only. with roller set Temperature range -30 to +120 °C Weight(g) 843.0

This page is Roller Bearings C Series, part number 55206 C.
You can find the detail information about specifications and dimensions on part number 55206 C.

Tech Support