Roller Bearings D Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

572 D

Part Number
572 D
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

O.D. D(mm) 139.992 Width B(mm) 66.675 Precision (JIS) Class 0
Number of Raceway Ring Rows Single Track Arrangement Standard version Cage Sheet steel cage
EAN 0053893059662 Product range Outer ring (cup) only Temperature range -30 to +120 °C
Weight(g) 1940.0

This page is Roller Bearings D Series, part number 572 D.
You can find the detail information about specifications and dimensions on part number 572 D.

Tech Support