Manufacturer part number: 332
Brand: TIMKEN
Price: Please contact the support for quotation
Delivery time: Quote
I.D. d: - mm
O.D. D: - mm
Width B: - mm
EAN: -
Product range: Outer ring (cup) only
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
332
Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Single Track | Arrangement | Standard version |
---|---|---|---|---|---|
Cage | Sheet steel cage | Temperature range | -30 to +120 °C |
This page is Tapered roller bearings, part number 332.
You can find the detail information about specifications and dimensions on part number 332.
Part Number |
---|
17580 |
25577 |
25590/25520 |
39412 |
53177 |
5735 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Product range | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 15.875 | - | - | 0053893194325 | Inner ring (cone) only. with roller set | 83.0 | ||
- | 1 | Quote | - | - | - | 0053893214917 | Inner ring (cone) only. with roller set | 391.0 | ||
67.57 € | 1 | 4 Days | 45.618 | 82.931 | 23.812 | 0053893654751 | Complete tapered roller bearing | 556.0 | ||
- | 1 | Quote | - | 104.775 | - | 0053893278544 | Outer ring (cup) only | 209.0 | ||
- | 1 | Quote | 44.45 | - | - | 0053893327556 | Inner ring (cone) only. with roller set | 580.0 | ||
112.30 € | 1 | 4 Days | - | 135.733 | - | 0053893143972 | Outer ring (cup) only | 940.0 |