Oil-free bushes / P14 series

Oil-free bushes / P14 series
[Specifications]
・I.D. d(mm): 8-150
・O.D. D(mm): 10-155

[Features]
・Low installation space requirements
・Extremely easy assembly
・Low friction value
・Good chemical resistance
・P14

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAF14170 P14
PAF15170 P14
PAF35160 P14
PAP0810 P14
PAP10050 P14
PAP10060 P14
PAP150100 P14
PAP2520 P14
PAP2830 P14
PAP3030 P14
PAP3520 P14
PAP4030 P14
PAP6560 P14
PAP6570 P14
PAP8040 P14
PAP9060 P14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
EAN Weight
(g)
Width
(mm)

2.02 €

1 4 Days 141640289776606277.017

2.23 €

1 4 Days 151740289776606727.017

7.40 €

1 4 Days 3539402897766110534.016

0.50 €

1 4 Days 81040289776560262.010

42.35 €

1 4 Days 1001054028977659720303.050

32.98 €

1 4 Days 1001054028977659744364.060

134.07 €

1 4 Days 1501554028977660023928.0100

3.90 €

1 4 Days 2528402897765769618.020

4.43 €

1 4 Days 2832402897765786342.030

2.55 €

1 4 Days 3034402897765801346.030

3.08 €

1 4 Days 3539402897765820436.020

4.25 €

1 4 Days 4044402897765841959.030

25.97 €

1 4 Days 65704028977659157246.060

-

1 Quote 65704028977659171280.070

24.43 €

1 4 Days 80854028977659430195.040

35.72 €

1 4 Days 90954028977659607338.060

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -200::+280 Lubrication & Maintenance Maintenance-free. for dry-running applications Material Lead-free

Tech Support