Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NNF5008 2LSV |
NNF5010 2LSV |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
77.18 € | 1 | 4 Days | 40 | 68 | 38 | 9008745285455 | 530.0 | ||
94.92 € | 1 | 4 Days | 50 | 80 | 40 | 9008745285523 | 730.0 |
Loading...
Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Double Row | Bore | Cylindrical bore |
---|---|---|---|---|---|
Cage | None. full complement bearing | Clearance | Normal radial clearance | Current insulation | No current insulation |
Design | Fixed bearing | Temperature range | -20 to +80 °C |