Cylindrical roller bearings ETVP3 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NJ208 ETVP3
NJ2206 ETVP3
NU204 ETVP3
NUP203 ETVP3
NUP210 ETVP3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

35.75 €

1 4 Days 408018Support bearing (axial displacement). inner ring removable o9008745251757390.0

32.25 €

1 4 Days 306220Support bearing (axial displacement). inner ring removable o9008745256172270.0

19.12 €

1 4 Days 204714Floating bearing. inner ring removable on both sides9008745289927110.0

28.61 €

1 4 Days 174012Fixed bearing900874532058370.0

48.89 €

1 4 Days 509020Fixed bearing9008745321986520.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Bore Cylindrical bore
Cage Polyamide cage Clearance Normal radial clearance Current insulation No current insulation
Outer ring Without groove/lubrication holes Seal None. open bearing Temperature range -30 to +120 °C

Tech Support