Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NCF3030 V
I.D. d(mm) | 150 | O.D. D(mm) | 225 | Width B(mm) | 56 |
---|---|---|---|---|---|
Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Single Track | Bore | Cylindrical bore |
Cage | None. full complement bearing | Clearance | Normal radial clearance | Current insulation | No current insulation |
Design | Support bearing (axial displacement) | EAN | 9008745249181 | Outer ring | Without groove/lubrication holes |
Seal | None. open bearing | Temperature range | -30 to +150 °C | Weight(g) | 7500.0 |
This page is Cylindrical roller bearings V Series, part number NCF3030 V.
You can find the detail information about specifications and dimensions on part number NCF3030 V.