Manufacturer part number: NA4922
Brand: NKE BEARINGS
Price: 166.30 €
Delivery time: 4 Days
I.D. d: - mm
O.D. D: - mm
Width B: - mm
EAN: -
Inner ring: With inner ring
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NA4922
Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Single Track | Cage | Sheet steel cage |
---|---|---|---|---|---|
Clearance | Normal radial clearance | Lubrication | Groove with lubrication hole(s) | Seal | None. open bearing |
Temperature range | -20 to +100 °C |
This page is Machined needle roller bearings, part number NA4922.
You can find the detail information about specifications and dimensions on part number NA4922.
Part Number |
---|
NA4828 |
NK105/36 |
NK70/25 |
NKI22/20 |
NKI25/20 |
NKI30/30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Inner ring | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
202.39 € | 1 | 4 Days | 140 | 175 | 35 | 9008745714986 | With inner ring | 2120.0 | ||
97.70 € | 1 | 4 Days | 105 | 125 | 36 | 9008745732492 | Without inner ring | 870.0 | ||
28.60 € | 1 | 4 Days | 70 | 85 | 25 | 9008745716621 | Without inner ring | 300.0 | ||
13.10 € | 1 | 4 Days | 22 | 34 | 20 | 9008745732577 | With inner ring | 50.0 | ||
13.37 € | 1 | 4 Days | 25 | 38 | 20 | 9008745716898 | With inner ring | 80.0 | ||
18.28 € | 1 | 4 Days | 30 | 45 | 30 | 9008745716942 | With inner ring | 170.0 |