Needle roller / angular contact ball bearings (NKIB5901)

Needle roller / angular contact ball bearings NKIB5901

Product Details:

Manufacturer part number: NKIB5901

Brand: NKE BEARINGS

Price: 18.71

Delivery time: 4 Days


Technical Data:

I.D. d: 12 mm

O.D. D: 24 mm

Width B: 17.5 mm

EAN: 9008745719745

Weight: 38.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NKIB5901

Part Number
NKIB5901
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

18.71 €

1 4 Days 122417.5900874571974538.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Class 0 Rolling Element Material Steel
Cage Sheet steel cage Operating direction Double direction bearing Seal None. open bearing
Temperature range -20 to +120 °C

This page is Needle roller / angular contact ball bearings, part number NKIB5901.
You can find the detail information about specifications and dimensions on part number NKIB5901.

Variation of this product

Part Number
NKIB5910
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

63.09 €

1 4 Days 5072349008745719820385.0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360