Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NKXR45 -Z
I.D. d(mm) | 45 | O.D. D(mm) | 58 | Width B(mm) | 32 |
---|---|---|---|---|---|
Inner/Outer Ring Material | Steel | Precision (JIS) | Class 0 | Rolling Element Material | Steel |
Cage | Sheet steel cage | EAN | 9008745720307 | Lubrication | For grease lubrication |
Operating direction | Single direction bearing | Temperature range | -20 to +120 °C | Weight(g) | 244.0 |
This page is Needle roller / axial ball bearings Z Series, part number NKXR45 -Z.
You can find the detail information about specifications and dimensions on part number NKXR45 -Z.