Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NKIB5912
Part Number
|
---|
NKIB5912 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Inner/Outer Ring Material | Precision (JIS) | Number of Raceway Ring Rows | Rolling Element Material | Arrangement | Axial guidance | Cage | Clearance | EAN | Inner ring | Lubrication | Operating direction | Outer ring | Product range | Seal | Temperature range | Weight (g) | Lubrication hole | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
97.33 € | 1 | 4 Days | 60 | 85 | 38 | Steel | Class 0 | - | Steel | - | - | Sheet steel cage | - | 9008745727764 | - | - | Double direction bearing | - | - | None. open bearing | -20 to +120 °C | 595.0 | - |
Loading...
This page is Roller Bearings, part number NKIB5912.
You can find the detail information about specifications and dimensions on part number NKIB5912.
Configure
Basic Attributes
Number of Raceway Ring Rows
Arrangement
Axial guidance
Clearance
Inner ring
Lubrication
Outer ring
Product range
Lubrication hole
Type
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Inner/Outer Ring Material
Precision (JIS)
Rolling Element Material
Cage
EAN
Operating direction
Seal
Temperature range
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
30315 |
31317 |
31318 |
NKS43 |
NUTR2052 |
RNA4914 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Inner/Outer Ring Material | Precision (JIS) | Number of Raceway Ring Rows | Rolling Element Material | Arrangement | Axial guidance | Cage | Clearance | EAN | Inner ring | Lubrication | Operating direction | Outer ring | Product range | Seal | Temperature range | Weight (g) | Lubrication hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96.30 € | 1 | 4 Days | 75 | 160 | 40 | - | Class 0 | Single Track | - | Standard version | - | Sheet steel cage | - | 9008745133565 | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 3560.0 | - | ||
219.45 € | 1 | 4 Days | 85 | 180 | 45 | - | Class 0 | Single Track | - | Standard version | - | Sheet steel cage | - | - | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 4900.0 | - | ||
263.29 € | 1 | 4 Days | 90 | 190 | 47 | - | Class 0 | Single Track | - | Standard version | - | Sheet steel cage | - | - | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 5400.0 | - | ||
24.20 € | 1 | 4 Days | 43 | 58 | 22 | - | Class 0 | Single Track | - | - | - | Sheet steel cage | Normal radial clearance | 9008745732652 | Without inner ring | Groove with lubrication hole(s) | - | - | - | None. open bearing | -20 to +100 °C | 150.0 | - | ||
36.98 € | 1 | 4 Days | 20 | 52 | 24 | Steel | - | - | Steel | - | With axial guidance | None. full complement bearing | - | 9008745729195 | - | - | - | Spherical outside surface | - | None. open bearing | -20 to +120 °C | 320.0 | - | ||
46.51 € | 1 | 4 Days | 80 | 100 | 30 | - | Class 0 | Single Track | - | - | - | Sheet steel cage | Normal radial clearance | 9008745717987 | Without inner ring | Groove with lubrication hole(s) | - | - | - | None. open bearing | -20 to +100 °C | 500.0 | - |