Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NATV8
Part Number
|
---|
NATV8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Inner/Outer Ring Material | Precision (JIS) | Number of Raceway Ring Rows | Rolling Element Material | Arrangement | Axial guidance | Cage | Clearance | EAN | Inner ring | Lubrication | Operating direction | Outer ring | Product range | Seal | Temperature range | Weight (g) | Lubrication hole | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.69 € | 1 | 4 Days | 8 | 24 | 14 | Steel | - | - | Steel | - | With axial guidance | None. full complement needle bearing | - | 9008745729188 | - | - | - | Spherical outside surface | - | None. open bearing | -20 to +120 °C | 40.0 | - |
Loading...
This page is Roller Bearings, part number NATV8.
You can find the detail information about specifications and dimensions on part number NATV8.
Configure
Basic Attributes
Precision (JIS)
Number of Raceway Ring Rows
Arrangement
Clearance
Inner ring
Lubrication
Operating direction
Product range
Lubrication hole
Type
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Inner/Outer Ring Material
Rolling Element Material
Axial guidance
Cage
EAN
Outer ring
Seal
Temperature range
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
30315 |
31317 |
31318 |
NK105/26 |
NK110/40 |
NK90/25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Inner/Outer Ring Material | Precision (JIS) | Number of Raceway Ring Rows | Rolling Element Material | Arrangement | Axial guidance | Cage | Clearance | EAN | Inner ring | Lubrication | Operating direction | Outer ring | Product range | Seal | Temperature range | Weight (g) | Lubrication hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96.30 € | 1 | 4 Days | 75 | 160 | 40 | - | Class 0 | Single Track | - | Standard version | - | Sheet steel cage | - | 9008745133565 | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 3560.0 | - | ||
219.45 € | 1 | 4 Days | 85 | 180 | 45 | - | Class 0 | Single Track | - | Standard version | - | Sheet steel cage | - | - | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 4900.0 | - | ||
263.29 € | 1 | 4 Days | 90 | 190 | 47 | - | Class 0 | Single Track | - | Standard version | - | Sheet steel cage | - | - | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 5400.0 | - | ||
74.22 € | 1 | 4 Days | 105 | 125 | 26 | - | Class 0 | Single Track | - | - | - | Sheet steel cage | Normal radial clearance | 9008745732485 | Without inner ring | Groove with lubrication hole(s) | - | - | - | None. open bearing | -20 to +100 °C | 630.0 | - | ||
95.18 € | 1 | 4 Days | 110 | 130 | 40 | - | Class 0 | Single Track | - | - | - | Sheet steel cage | Normal radial clearance | 9008745732515 | Without inner ring | Groove with lubrication hole(s) | - | - | - | None. open bearing | -20 to +100 °C | 900.0 | - | ||
49.65 € | 1 | 4 Days | 90 | 110 | 25 | - | Class 0 | Single Track | - | - | - | Sheet steel cage | Normal radial clearance | 9008745732560 | Without inner ring | Groove with lubrication hole(s) | - | - | - | None. open bearing | -20 to +100 °C | 620.0 | - |