Roller Bearings -2RS Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NA4905 -2RS
PWTR35 -2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Inner/Outer Race Material Precision (JIS) Number of Raceway Ring Rows Rolling Element Material Axial guidance Cage Clearance EAN Inner ring Lubrication Outer ring Weight
(g)

34.02 €

1 4 Days 254217-Class 0Single Row--Sheet steel cageNormal radial clearance9008745715143With inner ringGroove with lubrication hole(s)-100.0

48.00 €

1 4 Days 357229Steel--SteelWith axial guidanceNone. full complement bearing-9008745709647--Spherical outside surface630.0

Loading...

  1. 1

Basic information

Seal Lip seal on both sides Temperature range -20 to +120 °C

Tech Support