Roller Bearings -2RSR Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RNA4903 -2RSR

Part Number
RNA4903 -2RSR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.05 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 22 O.D. D(mm) 30 Width B(mm) 13
Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Cage Sheet steel cage
Clearance Normal radial clearance EAN 9008745717802 Inner ring Without inner ring
Lubrication Groove with lubrication hole(s) Seal Lip seal on both sides Temperature range -20 to +120 °C
Weight(g) 20.0

This page is Roller Bearings -2RSR Series, part number RNA4903 -2RSR.
You can find the detail information about specifications and dimensions on part number RNA4903 -2RSR.

Tech Support