Roller Bearings EM6 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NJ240 EM6
NU224 EM6
NU228 EM6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

1,667.50 €

1 4 Days 20036058Support bearing (axial displacement). inner ring removable o900874527000026900.0

373.90 €

1 4 Days 12021540Floating bearing. inner ring removable on both sides90087453019265700.0

652.50 €

1 4 Days 14025042Floating bearing. inner ring removable on both sides90087453030509500.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Bore Cylindrical bore
Cage Brass cage Clearance Normal radial clearance Current insulation No current insulation
Outer ring Without groove/lubrication holes Seal None. open bearing Temperature range -30 to +150 °C

Tech Support