Roller Bearings ETVP3 Series (NJ216 ETVP3)

Roller Bearings  ETVP3 Series NJ216 ETVP3

Product Details:

Manufacturer part number: NJ216 ETVP3

Brand: NKE BEARINGS

Price: 96.85

Delivery time: 4 Days


Technical Data:

I.D. d: 80 mm

O.D. D: 140 mm

Width B: 26 mm

Design: Support bearing (axial displacement). inner ring removable o

EAN: 9008745254321


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJ216 ETVP3

Part Number
NJ216 ETVP3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

96.85 €

1 4 Days 8014026Support bearing (axial displacement). inner ring removable o90087452543211570.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Bore Cylindrical bore
Cage Polyamide cage Clearance Normal radial clearance Current insulation No current insulation
Outer ring Without groove/lubrication holes Seal None. open bearing Temperature range -30 to +120 °C

This page is Roller Bearings ETVP3 Series, part number NJ216 ETVP3.
You can find the detail information about specifications and dimensions on part number NJ216 ETVP3.

Variation of this product

Part Number
NJ2217 ETVP3
NJ2306 ETVP3
NJ310 ETVP3
NU2208 ETVP3
NU2306 ETVP3
NUP2307 ETVP3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

139.90 €

1 4 Days 8515036Support bearing (axial displacement). inner ring removable o90087452592722470.0

43.96 €

1 4 Days 307227Support bearing (axial displacement). inner ring removable o9008745263811540.0

64.75 €

1 4 Days 5011027Support bearing (axial displacement). inner ring removable o-1180.0

38.89 €

1 4 Days 408023Floating bearing. inner ring removable on both sides9008745295959490.0

29.16 €

1 4 Days 307227Floating bearing. inner ring removable on both sides9008745303876530.0

58.22 €

1 4 Days 358031Fixed bearing9008745330872750.0

Tech Support