Roller Bearings ETVP3C3 Series (NUP303 ETVP3C3)

Roller Bearings  ETVP3C3 Series NUP303 ETVP3C3

Product Details:

Manufacturer part number: NUP303 ETVP3C3

Brand: NKE BEARINGS

Price: 27.82

Delivery time: 4 Days


Technical Data:

I.D. d: 17 mm

O.D. D: 47 mm

Width B: 14 mm

Design: Fixed bearing

EAN: 9008745335013


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NUP303 ETVP3C3

Part Number
NUP303 ETVP3C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

27.82 €

1 4 Days 174714Fixed bearing9008745335013120.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Bore Cylindrical bore
Cage Polyamide cage Clearance Slightly increased radial clearance Current insulation No current insulation
Outer ring Without groove/lubrication holes Seal None. open bearing Temperature range -30 to +120 °C

This page is Roller Bearings ETVP3C3 Series, part number NUP303 ETVP3C3.
You can find the detail information about specifications and dimensions on part number NUP303 ETVP3C3.

Variation of this product

Part Number
NJ306 ETVP3C3
NJ310 ETVP3C3
NU202 ETVP3C3
NUP2212 ETVP3C3
NUP2307 ETVP3C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

34.40 €

1 4 Days 307219Support bearing (axial displacement). inner ring removable o9008745271472380.0

64.75 €

1 4 Days 5011027Support bearing (axial displacement). inner ring removable o90087452725611180.0

18.32 €

1 4 Days 153511Floating bearing. inner ring removable on both sides900874528956950.0

82.00 €

1 4 Days 6011028Fixed bearing90087453265161120.0

58.22 €

1 4 Days 358031Fixed bearing9008745330889750.0

Tech Support