Roller Bearings M Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NU1052 M

Part Number
NU1052 M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,241.80 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 260 O.D. D(mm) 400 Width B(mm) 65
Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Bore Cylindrical bore
Cage Brass cage Clearance Normal radial clearance Current insulation No current insulation
Design Floating bearing. inner ring removable on both sides EAN 9008745289040 Outer ring Without groove/lubrication holes
Seal None. open bearing Temperature range -30 to +150 °C Weight(g) 30800.0

This page is Roller Bearings M Series, part number NU1052 M.
You can find the detail information about specifications and dimensions on part number NU1052 M.

Tech Support